(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MEC Type Head

Part Number

Configured Part Number is shown.

Part Number
MEC16-M08-11T-2T
MEC20-M10-11T-2T
MEC20-M10-11T-3T
MEC25-M12-17-2T
MEC32-M16-11T-4T
MEC32-M16-17-3T
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter D
(φ)
Overall Length
(mm)
Number of flutes
(sheet)
φD1
(mm)
φD1
(mm)
B
(mm)
H
(mm)
S
(mm)
L1
(mm)
M1
(mm)
Wrench Clamp screw Compatible Tip Maximum Number of Rotations (min⁻¹) Rake Angle (°) A.R. (MAX) Scooping Angle (°) R.R.
1 Piece(s)Available

11 Days or more

1643214.78.58121025M8×P1.25DTM-8SB-2555TRGBDMT11T3/BDGT11T343,750+18°-14°
1 Piece(s)Available

11 Days or more

2049218.710.59151030M10×P1.5DTM-8SB-2555TRGBDMT11T3/BDGT11T341,000+20°-10°
1 Piece(s)Available

11 Days or more

2049318.710.59151030M10×P1.5DTM-8SB-2555TRGBDMT11T3/BDGT11T341,000+20°-10°
1 Piece(s)Available

11 Days or more

255722312.5101915.735M12×P1.75DTM-15SB-4070TRNBDMT1704/BDGT170435,000+16°-11°
1 Piece(s)Available

11 Days or more

32634301712241040M16×P2DTM-8SB-2555TRGBDMT11T3/BDGT11T333,900+23°-9°
1 Piece(s)Available

11 Days or more

326333017122415.740M16×P2DTM-15SB-4070TRNBDMT1704/BDGT170430,000+17°-7°

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove Seizure Inhibitor MP-1 Coolant Hole Available

Additional Products in this Category

Tech Support