(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MEW Type Face Mill

MEW Type Face Mill
  • Volume Discount

•Processing Applications : Flat Surface, Groove, Side Surface, Vertical
For complete product overview and details on MEW Type Face Mill, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MEW032R-10-4T-M
MEW040R-10-5T-M
MEW040R-15-4T-M
MEW050R-10-5T-M
MEW063R-10-6T-M
MEW063R-15-5T-M
MEW080R-15-6T
MEW080R-15-6T-M
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of flutes
(sheet)
φd
(mm)
φd
(mm)
φD1
(mm)
φD2
(mm)
E
(mm)
H
(mm)
S
(mm)
a
(mm)
b
(mm)
Wrench Clamp screw Maximum Number of Rotations (min⁻¹) A.R.(MAX) R.R. Arbor Mounting Bolt General Purpose Low Resistance Type Reinforced cutting edge type (for heavy cutting) Weight (kg)
1 Piece(s)Available

11 Days or more

432161491935105.68.4DTPM-8SB-3065TRP33,900+7°-20°HH8×25LOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH0.1
1 Piece(s)Available

11 Days or more

540161491940105.68.4DTPM-8SB-3065TRP30,000+7°-19°HH8×25LOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH0.2
1 Piece(s)Available

11 Days or more

440161491940155.68.4DTPM-15SB-4090TRP25,000+10°-21°HH8×25LOMU150504ER-GM/LOMU150508ER-GM/LOMU150512ER-GMLOMU150508ER-SMLOMU150508ER-GH0.2
1 Piece(s)Available

11 Days or more

5502218112140106.310.4DTPM-8SB-3065TRP22,500+7°-19°HH10×30LOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH0.4
1 Piece(s)Available

11 Days or more

6632218112140106.310.4DTPM-8SB-3065TRP20,500+7°-19°HH10×30LOMU100404ER-GM/LOMU100408ER-GM/LOMU100412ER-GMLOMU100408ER-SMLOMU100408ER-GH0.5
1 Piece(s)Available

11 Days or more

5632218112140156.310.4DTPM-15SB-4090TRP14,500+10°-21°HH10×30LOMU150504ER-GM/LOMU150508ER-GM/LOMU150512ER-GMLOMU150508ER-SMLOMU150508ER-GH0.5
1 Piece(s)Available

11 Days or more

68025.4201327501569.5DTPM-15SB-4090TRP12,000+10°-20°HH12×35LOMU150504ER-GM/LOMU150508ER-GM/LOMU150512ER-GMLOMU150508ER-SMLOMU150508ER-GH1.0
1 Piece(s)Available

11 Days or more

680272013255015712.4DTPM-15SB-4090TRP12,000+10°-20°HH12×35LOMU150504ER-GM/LOMU150508ER-GM/LOMU150512ER-GMLOMU150508ER-SMLOMU150508ER-GH1.0

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove / Vertical Seizure Inhibitor MP-1 Coolant Hole Available

Additional Products in this Category

Tech Support