(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Milling Tip (Diamond)

Milling Tip (Diamond)
  • Volume Discount

•Use: Other
•No. of Usable Corner: 1
•Preferred Hand: No Preferred Hand
•Selfishly: Right-hand
•Dimension B: 14.56

Part Number

Configured Part Number is shown.

Part Number
BDMT170402FR-KPD001
BDMT170402FR-KPD230
BDMT170404FR-KPD001
NDCW150302FRX-KPD001
NDCW150302FRX-KPD010
NDCW150302FRX-NE-KPD001
SDKN1203AUFN-KPD001
SEEN1203AFFN-KPD010
SEEN1203AFFN-NE-KPD001
TEEN1603PTFR-KPD001
TEEN1603PTFR-KPD010
TEEN1603PTFR-NE-KPD001
TEEN1603PTFR-NE-KPD230
TEKN2204PTFR-KPD001
TEKN2204PTFR-KPD010
TEKN2204PTFR-NE-KPD001
TEKN2204PTFR-NE-KPD230
TPGN110304-KPD001
TPGN110304-KPD010
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape (initial letter of model number) Work material
(mm)
Material φd
(mm)
A
(mm)
S
(mm)
W
(mm)
T
(mm)
X
(mm)
Z
(mm)
α β γ
1 Piece(s)Available

10 Days or more

B (82° Parallelogram)Non-ferrous metal0.2KPD0014.49.64.417.04.9--18°13°-
1 Piece(s)Available

10 Days or more

B (82° Parallelogram)Cast Iron0.2KPD2304.49.64.417.04.9--18°13°-
1 Piece(s)Available

10 Days or more

B (82° Parallelogram)Non-ferrous metal0.4KPD0014.49.64.417.04.9--18°13°-
1 Piece(s)Available

10 Days or more

OtherNon-ferrous metal0.2KPD0014.49.5255.715.03.18--15°--
1 Piece(s)Available

10 Days or more

OtherCast Iron0.2KPD0104.49.5255.715.03.18--15°--
1 Piece(s)Available

10 Days or more

OtherNon-ferrous metal0.2KPD0014.49.5255.115.03.18--15°--
1 Piece(s)Available

8 Days or more

S (Square)Non-ferrous metal-KPD001-12.703.6-3.180.51.215°23°45゜
1 Piece(s)Available

10 Days or more

S (Square)Cast Iron-KPD010-12.703.5-3.180.51.420°25°45゜
1 Piece(s)Available

10 Days or more

S (Square)Non-ferrous metal-KPD001-12.703.0-3.180.51.420°25°45゜
1 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Non-ferrous metal-KPD001-9.5254.7-3.180.61.420°22°30°
1 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Cast Iron-KPD010-9.5254.7-3.180.61.420°22°30°
1 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Non-ferrous metal-KPD001-9.5254.1-3.180.61.420°22°30°
1 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Cast Iron-KPD230-9.5254.1-3.180.61.420°22°30°
1 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Non-ferrous metal-KPD001-12.704.8-4.760.71.820°22°30°
1 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Cast Iron-KPD010-12.704.8-4.760.71.820°22°30°
1 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Non-ferrous metal-KPD001-12.704.2-4.760.71.820°22°30°
1 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Cast Iron-KPD230-12.704.2-4.760.71.820°22°30°
1 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Non-ferrous metal0.4KPD001-6.353.7-3.18--11°--
1 Piece(s)Available

10 Days or more

T (Equilateral Triangle Type)Cast Iron0.4KPD010-6.353.7-3.18--11°--

Loading...

  1. 1

Additional Products in this Category

Tech Support