(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Milling Tip (Diamond) (Part Numbers)

Milling Tip (Diamond)
  • Volume Discount

•Use: Other
•No. of Usable Corner: 1
•Preferred Hand: No Preferred Hand
•Selfishly: Right-hand
•Dimension B: 14.56

Part Number

Configured Part Number is shown.

NDCW150302FRX-NE-KPD001

Part Number
NDCW150302FRX-NE-KPD001
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape (initial letter of model number) Work material
(mm)
Material φd
(mm)
A
(mm)
S
(mm)
W
(mm)
T
(mm)
X
(mm)
Z
(mm)
α β γ
1 Piece(s)Available

10 Days or more

OtherNon-ferrous metal0.2KPD0014.49.5255.115.03.18--15°--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part NDCW150302FRX-NE-KPD001 in the Milling Tip (Diamond) series.

Products like this...

Part Number
BDMT170404FR-KPD001
NDCW150302FRX-KPD001
NDCW150302FRX-KPD010
SDKN1203AUFN-KPD001
SEEN1203AFFN-KPD010
SEEN1203AFFN-NE-KPD001
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape (initial letter of model number) Work material
(mm)
Material φd
(mm)
A
(mm)
S
(mm)
W
(mm)
T
(mm)
X
(mm)
Z
(mm)
α β γ
1 Piece(s)Available

10 Days or more

B (82° Parallelogram)Non-ferrous metal0.4KPD0014.49.64.417.04.9--18°13°-
1 Piece(s)Available

10 Days or more

OtherNon-ferrous metal0.2KPD0014.49.5255.715.03.18--15°--
1 Piece(s)Available

10 Days or more

OtherCast Iron0.2KPD0104.49.5255.715.03.18--15°--
1 Piece(s)Available

8 Days or more

S (Square)Non-ferrous metal-KPD001-12.703.6-3.180.51.215°23°45゜
1 Piece(s)Available

10 Days or more

S (Square)Cast Iron-KPD010-12.703.5-3.180.51.420°25°45゜
1 Piece(s)Available

10 Days or more

S (Square)Non-ferrous metal-KPD001-12.703.0-3.180.51.420°25°45゜

Additional Products in this Category

Tech Support