(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Milling Tip - Square/Equilateral Triangle (Part Numbers)

Milling Tip - Square/Equilateral Triangle
  • Volume Discount

[Applications]Can be used for machining a wide range of steel materials, such as steel, stainless steel, heat-resistant alloys, titanium alloys, and hardened materials.

Part Number

Configured Part Number is shown.

SDKN1203AUTN-TN100M

Part Number
SDKN1203AUTN-TN100M
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape (initial letter of model number) Work material
(mm)
Material Selfishly A
(mm)
T
(mm)
X
(mm)
Z
(mm)
α β γ
10 Piece(s)Available

8 Days or more

S (Square)Steel-TN100M-12.703.180.51.215°23°45°

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SDKN1203AUTN-TN100M in the Milling Tip - Square/Equilateral Triangle series.

Products like this...

Part Number
SDKN1203AUFN-KW10
SDKN1504AUTN-TN100M
SDKR1203AUEN-S-TN100M
SEEN1203AFFR-W-KW10
SEEN1203AFTN-TN100M
SEKN1203AFFN-KW10
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape (initial letter of model number) Work material
(mm)
Material Selfishly A
(mm)
T
(mm)
X
(mm)
Z
(mm)
α β γ
10 Piece(s)Available

10 Days or more

S (Square)Heat-resistant alloy, titanium alloy / Non-ferrous metal / Cast Iron-KW10-12.703.180.51.215°23°45°
10 Piece(s)Available

9 Days or more

S (Square)Steel-TN100M-15.8754.760.51.215°23°45°
10 Piece(s)Available

11 Days or more

S (Square)Steel-TN100M-12.703.180.51.715°23°45°
5 Piece(s)Available

11 Days or more

S (Square)Heat-resistant alloy, titanium alloy / Non-ferrous metal / Cast IronB=14.56KW10Right-hand12.703.18-3.520°25°45°
10 Piece(s)Available

11 Days or more

S (Square)Steel-TN100M-12.703.180.51.420°25°45°
10 Piece(s)Available

13 Days or more

S (Square)Heat-resistant alloy, titanium alloy / Non-ferrous metal / Cast Iron-KW10-12.703.180.51.420°25°45°

Additional Products in this Category

Tech Support