(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magic Drill DRZ Type (Machining Depth: 2 x D) (Part Numbers)

Magic Drill DRZ Type (Machining Depth: 2 x D)
  • Volume Discount

•Number Of Flutes: 2
For complete product overview and details on Magic Drill DRZ Type (Machining Depth: 2 x D) see the sections below:

Part Number

Configured Part Number is shown.

S25-DRZ215430-08

Part Number
S25-DRZ215430-08
Part NumberMinimum order quantityVolume DiscountDays to Ship φDc
(mm)
φd
(mm)
φD1
(mm)
Rc
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Clamp screw Compatible Tip Radial direction offset-capable range (mm) Plug
1 Piece(s)Available

12 Days or more

21.52533Rc1/81287443DT-8SB-2570TRZCMT080304/ZCMT080304SP+1.8GP-1

Loading...

  1. 1

Basic Information

Number of flutes 2

Please check the type/dimensions/specifications of the part S25-DRZ215430-08 in the Magic Drill DRZ Type (Machining Depth: 2 x D) series.

Products like this...

Part Number
S20-DRZ145290-05
S20-DRZ1530-05
S20-DRZ155310-05
S25-DRZ2244-08
S25-DRZ225450-08
S25-DRZ235470-08
Part NumberMinimum order quantityVolume DiscountDays to Ship φDc
(mm)
φd
(mm)
φD1
(mm)
Rc
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
Wrench Clamp screw Compatible Tip Radial direction offset-capable range (mm) Plug
1 Piece(s)Available

12 Days or more

14.52027Rc1/8985529FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1
1 Piece(s)Available

12 Days or more

152027Rc1/81005730FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1
1 Piece(s)Available

11 Days or more

15.52027Rc1/81005731FT-6SB-2045TRZCMT050203/ZCMT050203SP/ZCMT050203SU+0.5GP-1
1 Piece(s)Available

12 Days or more

222533Rc1/81287444DT-8SB-2570TRZCMT080304/ZCMT080304SP+1.6GP-1
1 Piece(s)Available

12 Days or more

22.52533Rc1/81287445DT-8SB-2570TRZCMT080304/ZCMT080304SP+1.4GP-1
1 Piece(s)Available

12 Days or more

23.52533Rc1/81307647DT-8SB-2570TRZCMT080304/ZCMT080304SP+1.2GP-1

Additional Products in this Category

Tech Support