(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Slit Tip GDMS Type

Slit Tip GDMS Type
  • Volume Discount

•Preferred Hand: No Preferred Hand
•Dimension H (mm): 4.3
•L Dimension (mm): 20
•Tolerance: ±0.03

Part Number

Configured Part Number is shown.

Part Number
GDM2020N-020PH-PR1215
GDM2020N-020PH-PR1225
GDM3020N-030PH-PR1215
GDM3020N-030PH-PR1225
GDM4020N-030PH-PR1215
GDM4020N-030PH-PR1225
GDMS2020N-020PH-PR1215
GDMS2020N-020PH-PR1225
GDMS2020N-020PM-PR1215
GDMS2020N-020PM-PR1225
GDMS2020R-020PM-6D-PR1215
GDMS2020R-020PM-6D-PR1225
GDMS3020N-025PM-PR1225
GDMS3020N-030PH-PR1215
GDMS3020N-030PH-PR1225
GDMS3020R-025PM-6D-PR1215
GDMS3020R-025PM-6D-PR1225
GDMS4020N-030PH-PR1215
GDMS4020N-030PH-PR1225
GDMS4020N-030PM-PR1215
GDMS4020N-030PM-PR1225
GDMS4020R-030PM-6D-PR1215
GDMS4020R-030PM-6D-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship
(mm)
Material W
(mm)
θ M
(mm)
10 Piece(s)Available

8 Days or more

0.2PR12152-1.5
10 Piece(s)Available

8 Days or more

0.2PR12252-1.5
10 Piece(s)Available

8 Days or more

0.3PR12153-2.3
10 Piece(s)Available

8 Days or more

0.3PR12253-2.3
10 Piece(s)Available

8 Days or more

0.3PR12154-3.3
10 Piece(s)Available

8 Days or more

0.3PR12254-3.3
10 Piece(s)Available

8 Days or more

0.2PR12152-1.5
10 Piece(s)Available

8 Days or more

0.2PR12252-1.5
10 Piece(s)Available

8 Days or more

0.2PR12152-1.5
10 Piece(s)Available

8 Days or more

0.2PR12252-1.5
10 Piece(s)Available

8 Days or more

0.2PR121521.5
10 Piece(s)Available

8 Days or more

0.2PR122521.5
10 Piece(s)Available

8 Days or more

0.25PR12253-2.3
10 Piece(s)Available

8 Days or more

0.3PR12153-2.3
10 Piece(s)Available

8 Days or more

0.3PR12253-2.3
10 Piece(s)Available

8 Days or more

0.25PR121532.3
10 Piece(s)Available

8 Days or more

0.25PR122532.3
10 Piece(s)Available

8 Days or more

0.3PR12154-3.3
10 Piece(s)Available

8 Days or more

0.3PR12254-3.3
10 Piece(s)Available

8 Days or more

0.3PR12154-3.3
10 Piece(s)Available

8 Days or more

0.3PR12254-3.3
10 Piece(s)Available

8 Days or more

0.3PR121543.3
10 Piece(s)Available

8 Days or more

0.3PR122543.3

Loading...

  1. 1

Basic Information

Selfishly No-hand H(mm) 4.3 L(mm) 20
Tolerance ±0.03

Additional Products in this Category

Tech Support