(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inner Diameter Groove SIGE-WH-90 Type Compatible Sleeve (Part Numbers)

Inner Diameter Groove SIGE-WH-90 Type Compatible Sleeve
  • Volume Discount

•No Preferred Hand
•Wrench: LW-3
•Screw: HS6x4P

Part Number

Configured Part Number is shown.

Part Number
SHA0819-120
SHA0820-120
SHA0822-125
SHA0823-120
SHA0825.0-135
SHA0825.4-120
SHA1019-120
SHA1020-120
SHA1022-125
SHA1023-120
SHA1025.0-135
SHA1025.4-120
SHA1222-125
SHA1223-120
SHA1225.0-135
SHA1225.4-120
Part NumberMinimum order quantityVolume DiscountDays to Ship φD1
(mm)
φD2
(mm)
φD1
(mm)
φD2
(mm)
H
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
1 Piece(s)Available

11 Days or more

19.0514812188.75120-
1 Piece(s)Available

10 Days or more

2014812199.25120-
1 Piece(s)Available

11 Days or more

22148142110125-
1 Piece(s)Available

11 Days or more

23148142210.512016
1 Piece(s)Available

10 Days or more

25148142411.513517
1 Piece(s)Available

11 Days or more

25.41481424.41212017
1 Piece(s)Available

11 Days or more

19.05141012188.75120-
1 Piece(s)Available

10 Days or more

20141012199.25120-
1 Piece(s)Available

11 Days or more

221410142110125-
1 Piece(s)Available

11 Days or more

231410142210.512016
1 Piece(s)Available

10 Days or more

251410142411.513517
1 Piece(s)Available

11 Days or more

25.414101424.41212017
1 Piece(s)Available

11 Days or more

221612142110125-
1 Piece(s)Available

11 Days or more

231612142210.512016
1 Piece(s)Available

9 Days or more

251612142411.513517
1 Piece(s)Available

11 Days or more

25.416121424.41212017

Loading...

  1. 1

Basic Information

Selfishly No-hand Screw HS6x4P Wrench LW-3

Additional Products in this Category

Tech Support