(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Outer Diameter Shallow Groove Holder KGBA Type

Outer Diameter Shallow Groove Holder KGBA Type
  • Volume Discount

•Wrench: FT-15
•Dimension H3 (mm): 4.0

Part Number

Configured Part Number is shown.

Part Number
KGBAL2020K22-15
KGBAL2020K22-25
KGBAL2020K22-25T5
KGBAL2020K22-35
KGBAL2020K-16
KGBAL2525M22-15
KGBAL2525M22-25
KGBAL2525M22-25T5
KGBAL2525M22-35
KGBAL2525M-16
KGBAR2020H22-25
KGBAR2020H22-35
KGBAR2020K22-15
KGBAR2020K22-25
KGBAR2020K22-25T5
KGBAR2020K22-35
KGBAR2020K-16
KGBAR2525M22-15
KGBAR2525M22-25
KGBAR2525M22-25T5
KGBAR2525M22-35
KGBAR2525M-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly A
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
T
(mm)
Clamp set Compatible Tip
1 Piece(s)Available

8 Days or more

Left-hand1.020252012525.54LGBA-22LSGBA43L Shape
1 Piece(s)Available

11 Days or more

Left-hand220252012525.54.5LGBA-22LSGBA43L Shape
1 Piece(s)Available

11 Days or more

Left-hand220252012525.55.5LGBA-22LSGBA43L Shape
1 Piece(s)Available

11 Days or more

Left-hand320252012525.55.5LGBA-22LSGBA43L Shape
1 Piece(s)Available

8 Days or more

Left-hand-203020150242.5LGBA-16LSGBA32L Shape
1 Piece(s)Available

10 Days or more

Left-hand1.025302515025.54LGBA-22LSGBA43L Shape
1 Piece(s)Available

11 Days or more

Left-hand225302515025.54.5LGBA-22LSGBA43L Shape
1 Piece(s)Available

11 Days or more

Left-hand225302515025.55.5LGBA-22LSGBA43L Shape
1 Piece(s)Available

11 Days or more

Left-hand325302515025.55.5LGBA-22LSGBA43L Shape
1 Piece(s)Available

10 Days or more

Left-hand-252525125242.5LGBA-16LSGBA32L Shape
1 Piece(s)Available

11 Days or more

Right-hand220252010025.54.5LGBA-22RSGBA43R Shape
1 Piece(s)Available

11 Days or more

Right-hand320252010025.55.5LGBA-22RSGBA43R Shape
1 Piece(s)Available

9 Days or more

Right-hand1.020252012525.54LGBA-22RSGBA43R Shape
1 Piece(s)Available

10 Days or more

Right-hand220252012525.54.5LGBA-22RSGBA43R Shape
1 Piece(s)Available

11 Days or more

Right-hand220252012525.55.5LGBA-22RSGBA43R Shape
1 Piece(s)Available

10 Days or more

Right-hand320252012525.55.5LGBA-22RSGBA43R Shape
1 Piece(s)Available

10 Days or more

Right-hand-202520125242.5LGBA-16RSGBA32R Shape
1 Piece(s)Available

8 Days or more

Right-hand1.025302515025.54LGBA-22RSGBA43R Shape
1 Piece(s)Available

8 Days or more

Right-hand225302515025.54.5LGBA-22RSGBA43R Shape
1 Piece(s)Available

10 Days or more

Right-hand225302515025.55.5LGBA-22RSGBA43R Shape
1 Piece(s)Available

10 Days or more

Right-hand325302515025.55.5LGBA-22RSGBA43R Shape
1 Piece(s)Available

8 Days or more

Right-hand-253025150242.5LGBA-16RSGBA32R Shape

Loading...

  1. 1

Basic Information

H3(mm) 4 Wrench FT-15

Additional Products in this Category

Tech Support