(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S...PCLN-○○ Type (Inner Diameter/Inner End Face Machining)

S...PCLN-○○ Type (Inner Diameter/Inner End Face Machining)
  • Volume Discount

•Use: Minor Diameter
•Compatible Tip Shape: C (80° Diamond)
•Clamp Shape: Lever Lock
•Protrusion Length d: Up to 3
•Standard corner Dimension R (rε): 0.8

Part Number

Configured Part Number is shown.

Part Number
S16M-PCLNR09-20
S20Q-PCLNL09-27
S20Q-PCLNR09-27
S25R-PCLNL09-32
S32S-PCLNL12-40
S32S-PCLNR12-40
S40T-PCLNL12-50
S40T-PCLNR12-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tip Shape Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD Protrusion length (L/D) Lubrication Hole Y/N JAN Code Trusco Code H
(mm)
F
(mm)
L2
(mm)
θ Sheet Wrench Lever Lock screw Shim Pin Punch Standard corner R (rε) Compatible Tip
1 Piece(s)Available

11 Days or more

C (80° Diamond-Shape)20Right-hand15016Up to 3NA--15113416°-FH-2.5LL-03SNLS-03SNP-03S-0.8-
1 Piece(s)Available

11 Days or more

C (80° Diamond-Shape)27Left-hand18020Up to 3NA--1914.23717°LC-32NFH-2.5LL-1NLS-1SNLSP-1PC-10.8-
1 Piece(s)Available

11 Days or more

-------4960664155446645-7461-----------Compatible Tip: CN○○0904
1 Piece(s)Available

11 Days or more

C (80° Diamond-Shape)32Left-hand20025Up to 3NA--2415.74215°LC-32NFH-2.5LL-1NLS-1SNLSP-1PC-10.8-
1 Piece(s)Available

11 Days or more

C (80° Diamond-Shape)40Left-hand25032Up to 3NA--30215010°LC-42NLLW-3LL-2NLS-2NLSP-2PC-20.8-
1 Piece(s)Available

10 Days or more

C (80° Diamond-Shape)40Right-hand25032Up to 3NA--30215010°LC-42NRLW-3LL-2NLS-2NLSP-2PC-20.8-
1 Piece(s)Available

11 Days or more

C (80° Diamond-Shape)50Left-hand30040Up to 3NA--37256010°LC-42NLLW-3LL-2NLS-2NLSP-2PC-20.8-
1 Piece(s)Available

10 Days or more

C (80° Diamond-Shape)50Right-hand30040Up to 3NA--37256010°LC-42NRLW-3LL-2NLS-2NLSP-2PC-20.8-

Loading...

  1. 1

Basic Information

Application Internal Diameter Clamp Shape Lever lock

Additional Products in this Category

Tech Support