(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

E (C)-SWUB (P)-A Type Carbide Vibration-Free Bar (Inner Diameter Machining)

E (C)-SWUB (P)-A Type Carbide Vibration-Free Bar (Inner Diameter Machining)
  • Volume Discount

•Use: Minor Diameter
•Compatible Tip Shape: W (Hexagonal)
•Clearance Angle: 11°
•Clamp Shape: Screw On
•Protrusion Length d: ~7

Part Number

Configured Part Number is shown.

Part Number
E12Q-SWUPL11-14A
E12Q-SWUPR11-14A
E12Q-SWUPR11-14A-1/2
E12Q-SWUPR11-14A-2/3
E16X-SWUPL11-18A
E16X-SWUPL16-18A
E16X-SWUPR11-18A
E16X-SWUPR11-18A-1/2
E16X-SWUPR11-18A-2/3
E16X-SWUPR16-18A
E16X-SWUPR16-18A-1/2
E16X-SWUPR16-18A-2/3
E20S-SWUPL16-22A
E20S-SWUPR16-22A
E20S-SWUPR16-22A-1/2
E20S-SWUPR16-22A-2/3
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
θ Wrench Standard corner R (rε) Clamp screw
1 Piece(s)Available

11 Days or more

14Left-hand18012117232222FT-80.4SB-2545TR
1 Piece(s)Available

11 Days or more

14Right-hand18012117232222FT-80.4SB-2545TR
1 Piece(s)Available

11 Days or more

14Right-hand9012117232222FT-80.4SB-2545TR
1 Piece(s)Available

11 Days or more

14Right-hand12012117232222FT-80.4SB-2545TR
1 Piece(s)Available

11 Days or more

18Left-hand22016159282727FT-80.4SB-2545TR
1 Piece(s)Available

11 Days or more

18Left-hand220161592827273.5°FT-150.8SB-4065TR
1 Piece(s)Available

11 Days or more

18Right-hand22016159282727FT-80.4SB-2545TR
1 Piece(s)Available

11 Days or more

18Right-hand11016159282727FT-80.4SB-2545TR
1 Piece(s)Available

11 Days or more

18Right-hand14516159282727FT-80.4SB-2545TR
1 Piece(s)Available

11 Days or more

18Right-hand220161592827273.5°FT-150.8SB-4065TR
1 Piece(s)Available

11 Days or more

18Right-hand110161592827273.5°FT-150.8SB-4065TR
1 Piece(s)Available

11 Days or more

18Right-hand145161592827273.5°FT-150.8SB-4065TR
1 Piece(s)Available

11 Days or more

22Left-hand250201911323131FT-150.8SB-4065TR
1 Piece(s)Available

11 Days or more

22Right-hand250201911323131FT-150.8SB-4065TR
1 Piece(s)Available

11 Days or more

22Right-hand125201911323131FT-150.8SB-4065TR
1 Piece(s)Available

10 Days or more

22Right-hand165201911323131FT-150.8SB-4065TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal Type) Application Internal Diameter Clamp Shape Screw-on
Clearance angle 11° Protrusion length (L/D) ~7 Lubrication Hole Y/N Available
Drawing Figure 6 S(mm) -

Additional Products in this Category

Tech Support