(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

A-SVZC (B)-AE Type Excellent Bar (Drawing) (A32S-SVZBL16-40AE)

A-SVZC (B)-AE Type Excellent Bar (Drawing) A32S-SVZBL16-40AE
  • Volume Discount

•Use: Pull
•Compatible Tip Shape: V (35° Diamond)
•Clamp Shape: Screw On
•Protrusion Length d: ~5.5
•Oil Hole Presence: Included

Part Number

Configured Part Number is shown.

A32S-SVZBL16-40AE

Part Number
A32S-SVZBL16-40AE
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Clearance angle Shank diameter φD H
(mm)
F
(mm)
Drawing S
(mm)
L2
(mm)
L4
(mm)
L5
(mm)
θ Wrench Clamp screw
1 Piece(s)Available

11 Days or more

40Left-hand250323128Figure 61272.53617.5FT-15SB-40125TRN

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Pull Clamp Shape Screw-on
Protrusion length (L/D) ~5.5 Lubrication Hole Y/N Available Standard corner R (rε) 0.4

Please check the type/dimensions/specifications of the part A32S-SVZBL16-40AE in the A-SVZC (B)-AE Type Excellent Bar (Drawing) series.

Products like this...

Part Number
A12M-SVZCR08-16AE
A16Q-SVZBL11-20AE
A16Q-SVZBR11-20AE
A20R-SVZBL11-25AE
A20R-SVZBR11-25AE
A32S-SVZBR16-40AE
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Clearance angle Shank diameter φD H
(mm)
F
(mm)
Drawing S
(mm)
L2
(mm)
L4
(mm)
L5
(mm)
θ Wrench Clamp screw
1 Piece(s)Available

10 Days or more

16Right-hand150121111.5Figure 65.525.5147.5FT-6SB-2050TR
1 Piece(s)Available

11 Days or more

20Left-hand180161516Figure 6832.52010FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

20Right-hand180161516Figure 6832.52010FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

25Left-hand200201918Figure 6840.52310FT-8SB-2570TR
1 Piece(s)Available

10 Days or more

25Right-hand200201918Figure 6840.52310FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

40Right-hand250323128Figure 61272.53617.5FT-15SB-40125TRN

Additional Products in this Category

Tech Support