(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

A-SVPC (B)-AE Type Excellent Bar (Undercutting and Profiling)

A-SVPC (B)-AE Type Excellent Bar (Undercutting and Profiling)
  • Volume Discount

•Use: Inner Diameter Profile
•Compatible Tip Shape: V (35° Diamond)
•Clearance Angle: 5°
•Clamp Shape: Screw On
•Protrusion Length d: ~5.5

Part Number

Configured Part Number is shown.

Part Number
A10L-SVPCL08-14AE
A10L-SVPCR08-14AE
A12M-SVPBL11-18AE
A12M-SVPBR11-18AE
A16Q-SVPBL11-22AE
A16Q-SVPBR11-22AE
A20R-SVPBL11-26AE
A20R-SVPBR11-26AE
A25S-SVPBL16-31AE
A25S-SVPBR16-31AE
A32S-SVPBL16-40AE
A32S-SVPBR16-40AE
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
S
(mm)
L2
(mm)
L4
(mm)
θ Wrench Clamp screw
1 Piece(s)Available

10 Days or more

14Left-hand1401098.532421FT-6SB-2050TR
1 Piece(s)Available

10 Days or more

14Right-hand1401098.532421FT-6SB-2050TR
1 Piece(s)Available

10 Days or more

18Left-hand1501211114.52926FT-8SB-2570TR
1 Piece(s)Available

8 Days or more

18Right-hand1501211114.52926FT-8SB-2570TR
1 Piece(s)Available

10 Days or more

22Left-hand180161513.553533FT-8SB-2570TR
1 Piece(s)Available

10 Days or more

22Right-hand180161513.553533FT-8SB-2570TR
1 Piece(s)Available

8 Days or more

26Left-hand200201915.554139FT-8SB-2570TR
1 Piece(s)Available

10 Days or more

26Right-hand200201915.554139FT-8SB-2570TR
1 Piece(s)Available

10 Days or more

31Left-hand2502524185514913°FT-15SB-40125TRN
1 Piece(s)Available

10 Days or more

31Right-hand2502524185514913°FT-15SB-40125TRN
1 Piece(s)Available

10 Days or more

40Left-hand2503231236.55453FT-15SB-40125TRN
1 Piece(s)Available

10 Days or more

40Right-hand2503231236.55453FT-15SB-40125TRN

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Inner diameter profiling Clamp Shape Screw-on
Clearance angle Protrusion length (L/D) ~5.5 Lubrication Hole Y/N Available
L3(mm) - Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support