(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

A-SVJP (C) (B)-AE Type Excellent Bar (Inner Spherical Surface and Interior Edge Machining)

A-SVJP (C) (B)-AE Type Excellent Bar (Inner Spherical Surface and Interior Edge Machining)
  • Volume Discount

•Use: Minor Diameter
•Compatible Tip Shape: V (35° Diamond)
•Clearance Angle: 5°
•Clamp Shape: Screw On
•Protrusion Length d: ~5.5

Part Number

Configured Part Number is shown.

Part Number
A12M-SVJCL08-16AE
A12M-SVJCR08-16AE
A12M-SVJPL08-16AE
A12M-SVJPR08-16AE
A16Q-SVJCL08-20AE
A16Q-SVJCR08-20AE
A20R-SVJBL11-25AE
A20R-SVJBR11-25AE
A25S-SVJBL11-30AE
A25S-SVJBR11-30AE
A32S-SVJBR16-40AE
A40T-SVJBL16-50AE
A40T-SVJBR16-50AE
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD H
(mm)
F
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
θ Wrench Standard corner R (rε) Clamp screw
1 Piece(s)Available

11 Days or more

16Left-hand15012112263320FT-60.4SB-2050TR
1 Piece(s)Available

8 Days or more

16Right-hand15012112263320FT-60.4SB-2050TR
1 Piece(s)Available

11 Days or more

16Left-hand15012112263321FT-60.2SB-2050TR
1 Piece(s)Available

9 Days or more

16Right-hand15012112263321FT-60.2SB-2050TR
1 Piece(s)Available

11 Days or more

20Left-hand18016152364322FT-60.4SB-2050TR
1 Piece(s)Available

10 Days or more

20Right-hand18016152364322FT-60.4SB-2050TR
1 Piece(s)Available

11 Days or more

25Left-hand2002019237.54830FT-80.4SB-2570TR
1 Piece(s)Available

10 Days or more

25Right-hand2002019237.54830FT-80.4SB-2570TR
1 Piece(s)Available

11 Days or more

30Left-hand25025243.5455833FT-80.4SB-2570TR
1 Piece(s)Available

11 Days or more

30Right-hand25025243.5455833FT-80.4SB-2570TR
1 Piece(s)Available

11 Days or more

40Right-hand25032313.5607445FT-150.4SB-40125TRN
1 Piece(s)Available

10 Days or more

50Left-hand30040394.5759149FT-150.4SB-40125TRN
1 Piece(s)Available

9 Days or more

50Right-hand30040394.5759149FT-150.4SB-40125TRN

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Internal Diameter Clamp Shape Screw-on
Clearance angle Protrusion length (L/D) ~5.5 Lubrication Hole Y/N Available
S(mm) -

Additional Products in this Category

Tech Support