(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

A/S-STLB (P)-AE Type A/S-STLB (P)-AE Type Excellent Bar (Inner Diameter and Interior Edge Machining)

A/S-STLB (P)-AE Type A/S-STLB (P)-AE Type Excellent Bar (Inner Diameter and Interior Edge Machining)
  • Volume Discount

•Use: Minor Diameter
•Compatible Tip Shape: T (Triangular)
•Clearance Angle: 11°
•Clamp Shape: Screw On

Part Number

Configured Part Number is shown.

Part Number
A08X-STLPL09-10AE
A08X-STLPR09-10AE
A10L-STLPL09-12AE
A10L-STLPL11-12AE
A10L-STLPR09-12AE
A10L-STLPR11-12AE
A12M-STLPR11-14AE
A16Q-STLPL11-18AE
A16Q-STLPR11-18AE
A20R-STLPL11-22AE
A25S-STLPL16-27AE
A25S-STLPR16-27AE
S06H-STLBL06-08AE
S06H-STLBR06-08AE
Part NumberMinimum order quantityVolume DiscountDays to Ship Minimum Machining Diameter φA Selfishly Full length L1 Shank diameter φD Protrusion length (L/D) Lubrication Hole Y/N H
(mm)
F
(mm)
S
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
θ Wrench Standard corner R (rε) Clamp screw
1 Piece(s)Available

11 Days or more

10Left-hand1208~5.5Available750.516221610°FT-80.4SB-2545TR
1 Piece(s)Available

10 Days or more

10Right-hand1208~5.5Available750.516221610°FT-80.4SB-2545TR
1 Piece(s)Available

11 Days or more

12Left-hand14010~5.5Available96.20.9202520FT-80.4SB-2545TR
1 Piece(s)Available

11 Days or more

12Left-hand14010~5.5Available960.720262010°FT-100.4SB-3060TR
1 Piece(s)Available

10 Days or more

12Right-hand14010~5.5Available96.20.9202520FT-80.4SB-2545TR
1 Piece(s)Available

8 Days or more

12Right-hand14010~5.5Available960.720262010°FT-100.4SB-3060TR
1 Piece(s)Available

12 Days or more

14Right-hand15012~5.5Available117.20.8243024FT-100.4SB-3060TR
1 Piece(s)Available

11 Days or more

18Left-hand18016~5.5Available159.20.73036303.5°FT-100.4SB-3060TR
1 Piece(s)Available

10 Days or more

18Right-hand18016~5.5Available159.20.73036303.5°FT-100.4SB-3060TR
1 Piece(s)Available

11 Days or more

22Left-hand20020~5.5Available1911.20.7364637FT-100.4SB-3060TR
1 Piece(s)Available

11 Days or more

27Left-hand25025~5.5Available2413.70.7465546FT-150.4SB-4065TR
1 Piece(s)Available

11 Days or more

27Right-hand25025~5.5Available2413.70.7465546FT-150.4SB-4065TR
1 Piece(s)Available

11 Days or more

8Left-hand1006Up to 4NA53.80.512-1212°FT-60.2SB-2035TR
1 Piece(s)Available

8 Days or more

8Right-hand1006Up to 4NA53.80.512-1212°FT-60.2SB-2035TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Internal Diameter Clamp Shape Screw-on
Clearance angle 11°

Additional Products in this Category

Tech Support