(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PTLN-FF Type (without Offset) (External Diameter, Pull End Face Machining)

PTLN-FF Type (without Offset) (External Diameter, Pull End Face Machining)
  • Volume Discount

•Applicable Tip Shape : T (Triangular)
•Use : Major Diameter
•Clamp Shape : Lever Lock
•Preferred Hand : Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on PTLN-FF Type (without Offset) (External Diameter, Pull End Face Machining), see the sections below:

Part Number

Configured Part Number is shown.

PTLNR1620JX-16FF

Part Number
PTLNR1620JX-16FF
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter Clamp Shape Lever lock
Selfishly Right-hand Applicable Tip Clearance Angle Type Negative B(mm) 20
F1(mm) 20 H1=h(mm) 16 S(mm) 0
L1(mm) 120 L2(mm) 24 Sheet LT-32N※LT-32N-20
Wrench FH-2.5 Lever LL-1N Lock screw LS-1N
Shim Pin LSP-1 Punch PC-1 Standard corner R (rε) 0.8

Please check the type/dimensions/specifications of the part PTLNR1620JX-16FF in the PTLN-FF Type (without Offset) (External Diameter, Pull End Face Machining) series.

Additional Products in this Category

Tech Support