(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S...SDLC Type (External Diameter, Copy Machining) (Part Numbers)

S...SDLC Type (External Diameter, Copy Machining)
  • Volume Discount

•Applicable Tip Shape : D (55° Diamond)
•Use : Major Diameter, Profile
•Clamp Shape : Screw On
•Preferred Hand : Left Handed
•Applicable Tip Clearance Angle Type : Positive
For complete product overview and details on S...SDLC Type (External Diameter, Copy Machining), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
S12F-SDLCL07
S14H-SDLCL07
S15F-SDLCL07
S16F-SDLCL07
S19G-SDLCL07
S19G-SDLCL11
S19K-SDLCL07
S19K-SDLCL11
S20G-SDLCL07
S20G-SDLCL11
S20K-SDLCL07
S20K-SDLCL11
S22K-SDLCL11
S25K-SDLCL11
S25.0H-SDLCL11
Part NumberMinimum order quantityVolume DiscountDays to Ship φd
(mm)
φD1
(mm)
F1
(mm)
H1=H2
(mm)
S
(mm)
L1
(mm)
Wrench Clamp screw
1 Piece(s)Available

11 Days or more

1213.46113.880FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

1413.46133.8100FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

15.87515.46153.885FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

1615.46153.885FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

19.0518.46173.890FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

19.0518.410175.890FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

19.0518.46173.8120FT-8SB-2560TR
1 Piece(s)Available

10 Days or more

19.0518.410175.8120FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

2019.46183.890FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

2019.410185.890FT-15SB-4085TR
1 Piece(s)Available

10 Days or more

2019.46183.8120FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

2019.410185.8120FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

2221.410205.8120FT-15SB-4085TR
1 Piece(s)Available

9 Days or more

25.424.810235.8120FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

2524.410235.8100FT-15SB-4085TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Screw-on
Selfishly Left-hand Applicable Tip Clearance Angle Type Pozidriv Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support