(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

S...SDUC Type (External Diameter, Profiling) (Part Numbers)

S...SDUC Type (External Diameter, Profiling)
  • Volume Discount

•Applicable Tip Shape : D (55° Diamond)
•Use : Major Diameter, Profile
•Clamp Shape : Screw On
•Preferred Hand : Left Handed
•Applicable Tip Clearance Angle Type : Positive
For complete product overview and details on S...SDUC Type (External Diameter, Profiling), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
S14H-SDUCL07
S15F-SDUCL07
S19G-SDUCL07
S19G-SDUCL11
S19K-SDUCL07
S19K-SDUCL11
S20G-SDUCL07
S20G-SDUCL11
S20K-SDUCL07
S22K-SDUCL11
S25.0H-SDUCL11
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank height
(mm)
Shank width
(mm)
φd
(mm)
φD1
(mm)
F1
(mm)
H1=H2
(mm)
S
(mm)
L1
(mm)
Wrench Clamp screw
1 Piece(s)Available

10 Days or more

13131413.46133.8100FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

151515.87515.46153.885FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

171719.0518.46173.890FT-8SB-2560TR
1 Piece(s)Available

10 Days or more

171719.0518.410175.890FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

171719.0518.46173.8120FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

171719.0518.410175.8120FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

18182019.46183.890FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

18182019.410185.890FT-15SB-4085TR
1 Piece(s)Available

11 Days or more

18182019.46183.8120FT-8SB-2560TR
1 Piece(s)Available

11 Days or more

20202221.410205.8120FT-15SB-4085TR
1 Piece(s)Available

10 Days or more

23232524.410235.8100FT-15SB-4085TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Screw-on
Selfishly Left-hand Applicable Tip Clearance Angle Type Pozidriv Standard corner R (rε) 0.4

Additional Products in this Category

Tech Support