(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S...SCLC Type (External Diameter/End-Face Machining) (S19K-SCLCL06)

S...SCLC Type (External Diameter/End-Face Machining) S19K-SCLCL06
  • Volume Discount

•Applicable Tip Shape : C (80° Diamond)
•Use : End Surface, Major Diameter
•Clamp Shape : Screw On
•Preferred Hand : Left Handed
•Applicable Tip Clearance Angle Type : Positive
For complete product overview and details on S...SCLC Type (External Diameter/End-Face Machining), see the sections below:

Part Number

Configured Part Number is shown.

S19K-SCLCL06

Part Number
S19K-SCLCL06
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank height
(mm)
Shank width
(mm)
φd
(mm)
φD1
(mm)
F1
(mm)
H1=H2
(mm)
L1
(mm)
Wrench Clamp screw
1 Piece(s)Available

11 Days or more

171719.0518.4617120FT-8SB-2570TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face Clamp Shape Screw-on
Selfishly Left-hand Applicable Tip Clearance Angle Type Pozidriv Standard corner R (rε) 0.4

Please check the type/dimensions/specifications of the part S19K-SCLCL06 in the S...SCLC Type (External Diameter/End-Face Machining) series.

Products like this...

Part Number
S16F-SCLCL06
S19G-SCLCL06
S19G-SCLCL09
S19K-SCLCL09
S20G-SCLCL06
S20G-SCLCL09
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank height
(mm)
Shank width
(mm)
φd
(mm)
φD1
(mm)
F1
(mm)
H1=H2
(mm)
L1
(mm)
Wrench Clamp screw
1 Piece(s)Available

11 Days or more

15151615.461585FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

171719.0518.461790FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

171719.0518.4101790FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

171719.0518.41017120FT-15SB-4065TR
1 Piece(s)Available

11 Days or more

18182019.461890FT-8SB-2570TR
1 Piece(s)Available

11 Days or more

18182019.4101890FT-15SB-4065TR

Additional Products in this Category

Tech Support