(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SCLC-FF Type (without Offset) (External Diameter / End Face Machining)

SCLC-FF Type (without Offset) (External Diameter / End Face Machining)
  • Volume Discount

•Compatible Tip Shape: C (80° Diamond)
•Compatible Tip Clearance Angle Type: Positive
•Clamp Shape: Screw On
•Dimension S (mm): 0
•Dimension L2 (mm): 15

Part Number

Configured Part Number is shown.

Part Number
SCLCL1010JX-06FF
SCLCL1010JX-09FF
SCLCL1212F-09FF
SCLCL1212JX-09FF
SCLCL1616JX-09FF
SCLCR0808F-06FF
SCLCR1010JX-09FF
SCLCR1212F-09FF
SCLCR1212JX-09FF
SCLCR1616JX-09FF
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly Shank height
(mm)
Shank width
(mm)
B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Wrench Clamp screw
1 Piece(s)Available

10 Days or more

Left-hand1010101010120-FT-8SB-2570TR
1 Piece(s)Available

10 Days or more

Left-hand101010101012015FT-15SB-4085TR
1 Piece(s)Available

10 Days or more

Left-hand121212121285-FT-15SB-4085TR
1 Piece(s)Available

10 Days or more

Left-hand1212121212120-FT-15SB-4085TR
1 Piece(s)Available

10 Days or more

Left-hand1816161616120-FT-15SB-4085TR
1 Piece(s)Available

10 Days or more

Right-hand8888885-FT-8SB-2570TR
1 Piece(s)Available

10 Days or more

Right-hand101010101012015FT-15SB-4085TR
1 Piece(s)Available

10 Days or more

Right-hand121212121285-FT-15SB-4085TR
1 Piece(s)Available

10 Days or more

Right-hand1212121212120-FT-15SB-4085TR
1 Piece(s)Available

8 Days or more

Right-hand1816161616120-FT-15SB-4085TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face Clamp Shape Screw-on
Applicable Tip Clearance Angle Type Pozidriv S(mm) 0 Standard corner R (rε) 0.2

Additional Products in this Category

Tech Support