(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Applicable Tip Shape : S (Square)
•Use : End Surface
•Clamp Shape : Clamp On
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on CSYN Type (End Machining), see the sections below:
Applicable Tip Shape | S (Rectangular) | Application | End Face | Clamp Shape | Clamp-on |
---|---|---|---|---|---|
Selfishly | Right-hand | Applicable Tip Clearance Angle Type | Negative | B(mm) | 25 |
F1(mm) | 32 | F2(mm) | 21 | H1=h(mm) | 25 |
L1(mm) | 150 | L2(mm) | 27 | Sheet | SP-141(SP-143) |
Wrench | LW-4 | Standard corner R (rε) | 0.8 | Clamp set | CE-020 |
Chip Breaker | CB-11 | Sheet stop screw | M3X8(M3X12) |
Please check the type/dimensions/specifications of the part CSYNR2525M-12 in the CSYN Type (End Machining) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy