(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CSRN Type (Outer Diameter Machining) (CSRNL2525M-12)

CSRN Type (Outer Diameter Machining) CSRNL2525M-12
  • Volume Discount

•Applicable Tip Shape : S (Square)
•Use : Major Diameter
•Clamp Shape : Clamp On
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on CSRN Type (Outer Diameter Machining), see the sections below:

Part Number

Configured Part Number is shown.

CSRNL2525M-12

Part Number
CSRNL2525M-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Clamp set Chip Breaker Sheet stop screw
1 Piece(s)Available

11 Days or more

Left-hand2527-2515022SP-141(SP-143)CE-020CB-11M3X8(M3X12)

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter Clamp Shape Clamp-on
Applicable Tip Clearance Angle Type Negative Wrench LW-4 Standard corner R (rε) 0.8

Please check the type/dimensions/specifications of the part CSRNL2525M-12 in the CSRN Type (Outer Diameter Machining) series.

Products like this...

Part Number
CSRNL2020K-12
CSRNL3225P-12
CSRNL4040R-15
CSRNR2020K-12
CSRNR2525M-12
CSRNR3225P-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Clamp set Chip Breaker Sheet stop screw
1 Piece(s)Available

11 Days or more

Left-hand202222012522SP-141(SP-143)CE-020CB-11M3X8(M3X12)
1 Piece(s)Available

11 Days or more

Left-hand2527-3217022SP-141(SP-143)CE-020CB-11M3X8(M3X12)
1 Piece(s)Available

11 Days or more

Left-hand4043-4020030SP-162CE-220CB-51M4X10
1 Piece(s)Available

11 Days or more

Right-hand202222012522SP-141(SP-143)CE-020CB-11M3X8(M3X12)
1 Piece(s)Available

11 Days or more

Right-hand2527-2515022SP-141(SP-143)CE-020CB-11M3X8(M3X12)
1 Piece(s)Available

11 Days or more

Right-hand2527-3217022SP-141(SP-143)CE-020CB-11M3X8(M3X12)

Additional Products in this Category

Tech Support