(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PVVN Type (External Diameter, Profiling) (Part Numbers)

PVVN Type (External Diameter, Profiling)
  • Volume Discount

•Compatible Tip Shape: V (35° Diamond)
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Pin Lock
•Preferred Hand: No Preferred Hand
•Sheet: KVN-32

Part Number

Configured Part Number is shown.

Part Number
PVVNN2020K-16Q
PVVNN2525M-16Q
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Lock pin
1 Piece(s)Available

11 Days or more

20102012535LP-2S
1 Piece(s)Available

11 Days or more

2512.52515040LP-6S

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Clamp Shape Pin Lock
Selfishly No-hand Applicable Tip Clearance Angle Type Negative Sheet KVN-32
Wrench LW-3 Lock screw LS-15 Standard corner R (rε) 0.8

Additional Products in this Category

Tech Support