(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Applicable Tip Shape : V (35° Diamond)
•Use : End Surface, Major Diameter, Profile
•Clamp Shape : Pin Lock
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on PVPN Type (External Diameter, Copying/Undercutting), see the sections below:
Applicable Tip Shape | V (35° Diamond-Shaped) | Application | Outer Diameter / End Face / Profiling | Clamp Shape | Pin Lock |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | L2(mm) | 30 | Sheet | KVN-32 |
Wrench | LW-3 | Lock screw | LS-11 | Standard corner R (rε) | 0.8 |
Please check the type/dimensions/specifications of the part PVPNR2020K-16Q in the PVPN Type (External Diameter, Copying/Undercutting) series.
Part Number |
---|
PVPNL2020K-16Q |
PVPNL2525M-16Q |
PVPNR2525M-16Q |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy