(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MVVN Type (External Diameter, Profiling)

MVVN Type (External Diameter, Profiling)
  • Volume Discount

•Applicable Tip Shape : V (35° Diamond)
•Use : Major Diameter, Profile
•Clamp Shape : Double Clamp
•Preferred Hand : No Preferred Hand
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on MVVN Type (External Diameter, Profiling), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MVVNN2020K-16
MVVNN2525M-16
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
1 Piece(s)Available

11 Days or more

201020125
1 Piece(s)Available

11 Days or more

2512.525150

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Clamp Shape Double Clamp
Selfishly No-hand Applicable Tip Clearance Angle Type Negative L2(mm) 39
Sheet MVN-32 Wrench FH-2.5/FH-2 Standard corner R (rε) 0.8
Clamp set CPS-5R Lock pin TS-3S

Additional Products in this Category

Tech Support