(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WTEN-N Type (Outer Diameter, Chamfer Machining)

WTEN-N Type (Outer Diameter, Chamfer Machining)
  • Volume Discount

•Compatible Tip Shape: T (Triangular)
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Wedge Lock
•Preferred Hand: No Preferred Hand
•Dimension L2 (mm): 32

Part Number

Configured Part Number is shown.

Part Number
WTENN2020K-16N
WTENN2525M-16N
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
1 Piece(s)Available

11 Days or more

201020125
1 Piece(s)Available

8 Days or more

2512.525150

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter / Chamfer Clamp Shape Wedge Lock
Selfishly No-hand Applicable Tip Clearance Angle Type Negative L2(mm) 32
Sheet WTN-33※WTN-33-20 Wrench LW-3 Shim Pin WP-1S
Standard corner R (rε) 0.8 Clamp set WCS-1N Shim Nut WN-1
Spacer WSP-1

Additional Products in this Category

Tech Support