(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PTGN Type (Outer Diameter Machining)

PTGN Type (Outer Diameter Machining)
  • Volume Discount

•Applicable Tip Shape : T (Triangular)
•Use : Major Diameter
•Clamp Shape : Lever Lock
•Preferred Hand : Left Handed, Right Handed
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on PTGN Type (Outer Diameter Machining), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
PTGNL1212F-11
PTGNL1616H-16
PTGNL2020K-11
PTGNL2020K-16
PTGNL2525M-16
PTGNL2525M-22
PTGNR1212F-11
PTGNR1616H-11
PTGNR1616H-16
PTGNR2020H-16
PTGNR2020K-11
PTGNR2020K-16
PTGNR2525M-11
PTGNR2525M-16
PTGNR2525M-22
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly Shank height
(mm)
Shank width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock screw Shim Pin Punch
1 Piece(s)Available

11 Days or more

Left-hand1212121612128018-FH-2LL-03NLS-03NP-03-
1 Piece(s)Available

11 Days or more

Left-hand16161620171610024LT-32N※LT-32N-20FH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

11 Days or more

Left-hand--2025202012522-FH-2.5LL-03TNLS-03SNP-03S-
1 Piece(s)Available

11 Days or more

Left-hand20202025202012524LT-32N※LT-32N-20FH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

8 Days or more

Left-hand25252532202515024LT-32N※LT-32N-20FH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

11 Days or more

Left-hand25252532242515029LT-42N※LT-42N-20LW-3LL-2NLS-2NLSP-2PC-2
1 Piece(s)Available

11 Days or more

Right-hand1212121612128018-FH-2LL-03NLS-03NP-03-
1 Piece(s)Available

11 Days or more

Right-hand16161620141610022-FH-2.5LL-03TNLS-03SNP-03S-
1 Piece(s)Available

11 Days or more

Right-hand16161620171610024LT-32N※LT-32N-20FH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

10 Days or more

Right-hand20202025202010024LT-32N※LT-32N-20FH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

10 Days or more

Right-hand--2025202012522-FH-2.5LL-03TNLS-03SNP-03S-
1 Piece(s)Available

11 Days or more

Right-hand20202025202012524LT-32N※LT-32N-20FH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

11 Days or more

Right-hand25252532222515022-FH-2.5LL-03TNLS-03SNP-03S-
1 Piece(s)Available

8 Days or more

Right-hand25252532202515024LT-32N※LT-32N-20FH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

11 Days or more

Right-hand25252532242515029LT-42N※LT-42N-20LW-3LL-2NLS-2NLSP-2PC-2

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Application Outer Diameter Clamp Shape Lever lock
Applicable Tip Clearance Angle Type Negative Standard corner R (rε) 0.8

Additional Products in this Category

Tech Support