(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PSDN Type (External Diameter, Chamfering) (Part Numbers)

PSDN Type (External Diameter, Chamfering)
  • Volume Discount

•Applicable Tip Shape : S (Square)
•Use : Chamfer, Major Diameter
•Clamp Shape : Lever Lock
•Preferred Hand : No Preferred Hand
•Applicable Tip Clearance Angle Type : Negative
For complete product overview and details on PSDN Type (External Diameter, Chamfering), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
PSDNN1616H-09
PSDNN2020K-12
PSDNN2525M-12
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
F1
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock screw Shim Pin Punch
1 Piece(s)Available

10 Days or more

1681610021LS-32FH-2.5LL-1NLS-1NLSP-1PC-1
1 Piece(s)Available

10 Days or more

20102012530LS-42LW-3LL-2NLS-2NLSP-2PC-2
1 Piece(s)Available

11 Days or more

2512.52515030LS-42LW-3LL-2NLS-2NLSP-2PC-2

Loading...

  1. 1

Basic Information

Applicable Tip Shape S (Rectangular) Application Outer Diameter / Chamfer Clamp Shape Lever lock
Selfishly No-hand Applicable Tip Clearance Angle Type Negative Standard corner R (rε) 0.8

Additional Products in this Category

Tech Support