(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PDJN Type (External Diameter, Profiling)

PDJN Type (External Diameter, Profiling)
  • Volume Discount

•Compatible Tip Shape: D (55° Diamond)
•Compatible Tip Clearance Angle Type: Negative
•Clamp Shape: Lever Lock

Part Number

Configured Part Number is shown.

Part Number
PDJNL1616H-11
PDJNL2020K-15
PDJNL2525M-11
PDJNL2525M-15
PDJNL2525M-15U
PDJNL3225P-15
PDJNR1616H-11
PDJNR2020H-15
PDJNR2020K-11
PDJNR2020K-15
PDJNR2525M-11
PDJNR2525M-15
PDJNR3225P-15
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly Shank height
(mm)
Shank width
(mm)
B
(mm)
F1
(mm)
F2
(mm)
H1=h
(mm)
L1
(mm)
L2
(mm)
Sheet Wrench Lever Lock screw Shim Pin Punch Standard corner R (rε)
1 Piece(s)Available

11 Days or more

Left-hand16161620-1610028LD-32NFH-2.5LL-1DNLS-1NLSP-1PC-10.4
1 Piece(s)Available

8 Days or more

Left-hand20202025-2012536 LD-42※LD-42-20LW-3LL-3NLS-2NLSP-2PC-20.8
1 Piece(s)Available

11 Days or more

Left-hand--2532272515028LD-32NFH-2.5LL-1DNLS-1NLSP-1PC-10.4
1 Piece(s)Available

10 Days or more

Left-hand25252532252515036 LD-42※LD-42-20LW-3LL-3NLS-2NLSP-2PC-20.8
1 Piece(s)Available

11 Days or more

Left-hand25252532242515034 LD-42※LD-42-20(LD-43)(※LD-43-20)LW-3LL-4LS-3LSP-2PC-20.8
1 Piece(s)Available

10 Days or more

Left-hand--2532253217036 LD-42※LD-42-20LW-3LL-3NLS-2NLSP-2PC-20.8
1 Piece(s)Available

11 Days or more

Right-hand16161620-1610028LD-32NFH-2.5LL-1DNLS-1NLSP-1PC-10.4
1 Piece(s)Available

11 Days or more

Right-hand20202025-2010036 LD-42※LD-42-20LW-3LL-3NLS-2NLSP-2PC-20.8
1 Piece(s)Available

11 Days or more

Right-hand20202025-2012528LD-32NFH-2.5LL-1DNLS-1NLSP-1PC-10.4
1 Piece(s)Available

8 Days or more

Right-hand20202025-2012536 LD-42※LD-42-20LW-3LL-3NLS-2NLSP-2PC-20.8
1 Piece(s)Available

11 Days or more

Right-hand25252532272515028LD-32NFH-2.5LL-1DNLS-1NLSP-1PC-10.4
1 Piece(s)Available

9 Days or more

Right-hand25252532252515036 LD-42※LD-42-20LW-3LL-3NLS-2NLSP-2PC-20.8
1 Piece(s)Available

11 Days or more

Right-hand25322532253217036 LD-42※LD-42-20LW-3LL-3NLS-2NLSP-2PC-20.8

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling Clamp Shape Lever lock
Applicable Tip Clearance Angle Type Negative

Additional Products in this Category

Tech Support