(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

System Bar Diamond for Small Bores

System Bar Diamond for Small Bores
  • Volume Discount

•Shape : Others
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Rake Angle : Positive
•Preferred Hand : Right
For complete product overview and details on System Bar Diamond for Small Bores, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
VNBR0411-02NB-KPD001
VNBR0520-02NB-KPD001
VNBR0630-02NB-KPD001
VNBR0720-02NB-KPD001
VNBR0730-02NB-KPD001
Part NumberMinimum order quantityVolume DiscountDays to Ship φA F S L1 L2
1 Piece(s)Available

8 Days or more

43.5-30.811
1 Piece(s)Available

8 Days or more

54.50.739.820
1 Piece(s)Available

10 Days or more

65.3149.830
1 Piece(s)Available

10 Days or more

76.2139.820
1 Piece(s)Available

10 Days or more

76.2149.830

Loading...

  1. 1

Basic Information

Shape Other Use Outer Diameter/Inner Diameter No. of Usable Corners 1
Work Material Non-ferrous metal / Heat-resistant alloy, titanium alloy Rake Angle Pozidriv Preferred Hand Right-hand
Nose R 0.2 0.2 Material KPD001
H 3.9

Additional Products in this Category

Tech Support