(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond for Groove Insertion and Horizontal Feeding

Diamond for Groove Insertion and Horizontal Feeding
  • Volume Discount

•Shape : Others
•Use : Grooving / Parting
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Preferred Hand : Left, Right
•Nose R : Others
For complete product overview and details on Diamond for Groove Insertion and Horizontal Feeding, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TKF12L200-AS-KPD001
TKF12R250-AS-KPD001
TKF12R250-NB-KPD001
TKF16L250-AS-KPD001
Part NumberMinimum order quantityVolume DiscountDays to Ship Preferred Hand B H S W T
1 Piece(s)Available

10 Days or more

Left-hand58.75.523
1 Piece(s)Available

10 Days or more

Right-hand58.75.52.53
1 Piece(s)Available

10 Days or more

Right-hand48.73.02.53
1 Piece(s)Available

10 Days or more

Left-hand89.56.52.54

Loading...

  1. 1

Basic Information

Shape Other Use Grooving / Parting No. of Usable Corners 1
Work Material Non-ferrous metal / Heat-resistant alloy, titanium alloy Nose R Other 0.1 +0/-0.05
Material KPD001 φd 5 θ

Additional Products in this Category

Tech Support