(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Wheel (1-Corner Specifications), Diamond

Aluminum Wheel (1-Corner Specifications), Diamond
  • Volume Discount

•Shape : Others
•Use : Grooving / Parting
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Preferred Hand : No Preferred Hand
•Nose R : Others
For complete product overview and details on Aluminum Wheel (1-Corner Specifications), Diamond, see the sections below:

Part Number

Configured Part Number is shown.

GMGW8030-40R-HR-KPD001

Part Number
GMGW8030-40R-HR-KPD001
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Shape Other Use Grooving / Parting No. of Usable Corners 1
Work Material Non-ferrous metal / Heat-resistant alloy, titanium alloy Preferred Hand No-hand Nose R Other
4 Material KPD001 H 5.5
S 5 W 8 L 30
M 6

Please check the type/dimensions/specifications of the part GMGW8030-40R-HR-KPD001 in the Aluminum Wheel (1-Corner Specifications), Diamond series.

Additional Products in this Category

Tech Support