(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Shape 55° / Positive CBN

Diamond Shape 55° / Positive CBN
  • Volume Discount

DCMW
For complete product overview and details on Diamond Shape 55° / Positive CBN see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DCMW070202S01035MET-KBN35M
DCMW070202T00815ME-KBN05M
DCMW070202T00815ME-KBN10M
DCMW070202T00815ME-KBN25M
DCMW070202T00815ME-KBN35M
DCMW070202T00815ME-KBN60M
DCMW070202T00815ME-KBN510
DCMW070202T00815ME-KBN525
DCMW070202T00815SE-KBN25M
DCMW070204S01035MET-KBN25M
DCMW070204S01035MET-KBN35M
DCMW070204S01035SET-KBN525
DCMW070204T00815ME-KBN25M
DCMW070204T00815ME-KBN60M
DCMW070204T00815ME-KBN510
DCMW070204T00815ME-KBN525
DCMW070204T00815SE-KBN25M
DCMW070204T00815SE-KBN510
DCMW070204T00815SE-KBN525
DCMW070208T00815ME-KBN25M
DCMW070208T00815ME-KBN525
DCMW11T302S01035MET-KBN05M
DCMW11T302S01035MET-KBN25M
DCMW11T302S01035MET-KBN525
DCMW11T302S01035SET-KBN525
DCMW11T302S01225MES-KBN05M
DCMW11T302T00815ME-KBN05M
DCMW11T302T00815ME-KBN25M
DCMW11T302T00815ME-KBN35M
DCMW11T302T00815ME-KBN60M
DCMW11T302T00815ME-KBN510
DCMW11T302T00815ME-KBN525
DCMW11T302T00815SE-KBN510
DCMW11T302T00815SE-KBN525
DCMW11T304S01035MET-KBN05M
DCMW11T304S01035MET-KBN10M
DCMW11T304S01035MET-KBN35M
DCMW11T304S01035MET-KBN525
DCMW11T304S01035SET-KBN525
DCMW11T304S01225MES-KBN05M
DCMW11T304T00815ME-KBN05M
DCMW11T304T00815ME-KBN10M
DCMW11T304T00815ME-KBN25M
DCMW11T304T00815ME-KBN35M
DCMW11T304T00815ME-KBN60M
DCMW11T304T00815ME-KBN510
DCMW11T304T00815ME-KBN525
DCMW11T304T00815SE-KBN510
DCMW11T304T00815SE-KBN525
DCMW11T308S01035MET-KBN10M
DCMW11T308S01035MET-KBN25M
DCMW11T308S01035MET-KBN35M
DCMW11T308S01035MET-KBN525
DCMW11T308S01225MES-KBN05M
DCMW11T308T00815ME-KBN05M
DCMW11T308T00815ME-KBN10M
DCMW11T308T00815ME-KBN25M
DCMW11T308T00815ME-KBN35M
DCMW11T308T00815ME-KBN60M
DCMW11T308T00815ME-KBN70M
Part NumberMinimum order quantityVolume DiscountDays to Ship No. of Usable Corners Work Material Nose R Material Nose Radius Others S
1 Piece(s)Available

11 Days or more

2High Hardness Material0.20.2KBN35M-1.9
1 Piece(s)Available

10 Days or more

2High Hardness Material0.20.2KBN05M-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.20.2KBN10M-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.20.2KBN25M-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.20.2KBN35M-1.9
1 Piece(s)Available

11 Days or more

2Cast Iron0.20.2KBN60M-1.9
1 Piece(s)Available

10 Days or more

2High Hardness Material0.20.2KBN510-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.20.2KBN525-1.9
1 Piece(s)Available

11 Days or more

1High Hardness Material0.20.2KBN25M-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN25M-1.7
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN35M-1.7
1 Piece(s)Available

11 Days or more

1High Hardness Material0.40.4KBN525-1.7
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN25M-1.7
1 Piece(s)Available

11 Days or more

2Cast Iron0.40.4KBN60M-1.7
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN510-1.7
1 Piece(s)Available

9 Days or more

2High Hardness Material0.40.4KBN525-1.7
1 Piece(s)Available

11 Days or more

1High Hardness Material0.40.4KBN25M-1.7
1 Piece(s)Available

11 Days or more

1High Hardness Material0.40.4KBN510-1.7
1 Piece(s)Available

11 Days or more

1High Hardness Material0.40.4KBN525-1.7
1 Piece(s)Available

11 Days or more

2High Hardness Material0.80.8KBN25M-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.80.8KBN525-1.9
1 Piece(s)Available

10 Days or more

2High Hardness Material0.20.2KBN05M-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.20.2KBN25M-1.9
1 Piece(s)Available

10 Days or more

2High Hardness Material0.20.2KBN525-1.9
1 Piece(s)Available

11 Days or more

1High Hardness Material0.20.2KBN525-1.9
1 Piece(s)Available

10 Days or more

2High Hardness Material0.20.2KBN05M-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.20.2KBN05M-1.9
1 Piece(s)Available

10 Days or more

2High Hardness Material0.20.2KBN25M-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.20.2KBN35M-1.9
1 Piece(s)Available

11 Days or more

2Cast Iron0.20.2KBN60M-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.20.2KBN510-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.20.2KBN525-1.9
1 Piece(s)Available

11 Days or more

1High Hardness Material0.20.2KBN510-1.9
1 Piece(s)Available

10 Days or more

1High Hardness Material0.20.2KBN525-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN05M-1.7
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN10M-1.7
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN35M-1.7
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN525-1.7
1 Piece(s)Available

11 Days or more

1High Hardness Material0.40.4KBN525-1.7
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN05M-1.7
1 Piece(s)Available

10 Days or more

2High Hardness Material0.40.4KBN05M-1.7
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN10M-1.7
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN25M-1.7
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN35M-1.7
1 Piece(s)Available

11 Days or more

2Cast Iron0.40.4KBN60M-1.7
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN510-1.7
1 Piece(s)Available

11 Days or more

2High Hardness Material0.40.4KBN525-1.7
1 Piece(s)Available

11 Days or more

1High Hardness Material0.40.4KBN510-1.7
1 Piece(s)Available

11 Days or more

1High Hardness Material0.40.4KBN525-1.7
1 Piece(s)Available

11 Days or more

2High Hardness Material0.80.8KBN10M-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.80.8KBN25M-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.80.8KBN35M-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.80.8KBN525-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.80.8KBN05M-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.80.8KBN05M-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.80.8KBN10M-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.80.8KBN25M-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.80.8KBN35M-1.9
1 Piece(s)Available

11 Days or more

2Cast Iron0.80.8KBN60M-1.9
1 Piece(s)Available

11 Days or more

2High Hardness Material0.80.8KBN70MSintered Metal1.9

Loading...

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter Rake Angle Pozidriv
Preferred Hand No-hand

Additional Products in this Category

Tech Support