(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55° / Diamond 75°, Negative

Turning Insert Diamond 55° / Diamond 75°, Negative
  • Volume Discount

•Shape : D (55° Diamond), Others
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, High-Hardness Material
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
•Nose R : 0.4, 0.8, 1.2, 1.6, Others
For complete product overview and details on Turning Insert Diamond 55° / Diamond 75°, Negative, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DNGA150404S01525-A66N
DNGA150404S02025-PT600M
DNGA150404T02025-A65
DNGA150404T02025-PT600M
DNGA150408S01525-A66N
DNGA150408S02025-PT600M
DNGA150408S03030-A66N
DNGA150408T02025-A65
DNGA150408T02025-PT600M
DNGA150412T02025-PT600M
DNGA150604T02025-PT600M
DNGA150608T02025-PT600M
DNGA150612T02025-PT600M
DNGN150704S01525-A66N
DNGN150704T02025-A65
DNGN150708S01525-A66N
DNGN150708S02025-PT600M
DNGN150708T02025-A65
DNGN150716T02025-A65
ENGN130704T02025-A65
ENGN130712T02025-A65
ENGN130716T02025-A65
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Work Material Nose R Material
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)High Hardness Material0.40.4A66N
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)Cast Iron / High Hardness Material0.40.4PT600M
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)Cast Iron0.40.4A65
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)Cast Iron / High Hardness Material0.40.4PT600M
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)High Hardness Material0.80.8A66N
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)Cast Iron / High Hardness Material0.80.8PT600M
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)High Hardness Material0.80.8A66N
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)Cast Iron0.80.8A65
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)Cast Iron / High Hardness Material0.80.8PT600M
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)Cast Iron / High Hardness Material1.21.2PT600M
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)Cast Iron / High Hardness Material0.40.4PT600M
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)Cast Iron / High Hardness Material0.80.8PT600M
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)Cast Iron / High Hardness Material1.21.2PT600M
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)High Hardness Material0.40.4A66N
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)Cast Iron0.40.4A65
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)High Hardness Material0.80.8A66N
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)Cast Iron / High Hardness Material0.80.8PT600M
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)Cast Iron0.80.8A65
10 Piece(s)Available

10 Days or more

D (55° Diamond-Shape)Cast Iron1.61.6A65
10 Piece(s)Available

8 Days or more

OtherCast Iron0.40.4A65
10 Piece(s)Available

8 Days or more

OtherCast Iron1.21.2A65
10 Piece(s)Available

10 Days or more

OtherCast Iron1.61.6A65

Loading...

  1. 1

Basic Information

Use Outer Diameter/Inner Diameter Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support