(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round, Negative, with Hole RNMG

Round, Negative, with Hole RNMG
  • Volume Discount

•Use: Outer Diameter / Inner Diameter
•Shape: R (Round)
•No. of Usable Corner: 9 or more
•Rake Angle: Negative
•Breaker Application: Medium Cutting

Part Number

Configured Part Number is shown.

Part Number
RNMG090300-CA515
RNMG120400-CA515
RNMG120400-CA525
RNMG120400-PV7005
RNMG120400-TN60
RNMG150600-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Material
10 Piece(s)Available

8 Days or more

SteelCA515
10 Piece(s)Available

10 Days or more

SteelCA515
10 Piece(s)Available

10 Days or more

SteelCA525
10 Piece(s)Available

9 Days or more

Cast IronPV7005
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronTN60
10 Piece(s)Available

10 Days or more

SteelCA525

Loading...

  1. 1

Basic Information

Shape R (Circular) Use Outer Diameter/Inner Diameter No. of Usable Corners 9 or more
Breaker Application Medium grinding Rake Angle Negative Preferred Hand No-hand
-

Additional Products in this Category

Tech Support