(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Silver Carpenter's Square Silver Dragon

Silver Carpenter's Square Silver Dragon
  • Volume Discount

•Scale: mm
•Shape: Thick Wide
•Material: Stainless
•Thickness (mm): 2.0
•Feature: An easy-to-see step scale with 1 mm increments. Repeating numeral type with large numbers that are easy to read. Can easily fit onto target objects and easy to mark off Type in which pole has the same thickness and width.

PDF

Part Number

Configured Part Number is shown.

MT-50KD

 
Part Number
MT-50KD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Measuring Range(mm) 520×260 Shape Thick and Wide Scale mm
Material Stainless Steel Nominal Dimensions(cm) 50 Thickness(mm) 2.0
Scale specification Double Surface 4 Layers Pole Width(mm) 20 Longitudinal side(mm) 520
Carpenter's Square(mm) 260 Mass(g) 235 Application For measuring the size of the metal material or stone, marking work
Specifications Stainless Steel Features An easy-to-see step scale with 1 mm increments. Repeating numeral type with large numbers that are easy to read. Can easily fit onto target objects and easy to mark off Type in which pole has the same thickness and width.

Please check the type/dimensions/specifications of the part MT-50KD in the Silver Carpenter's Square Silver Dragon series.

Additional Products in this Category

Tech Support