(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Welding Gauge WGU-2S

Welding Gauge WGU-2S
  • Volume Discount

•Minimum Reading (mm): 0.2
•Mass (g): 100
•Application: Dedicated for undercut measurement
•Material: Stainless Steel (SUS410)
•Feature 1: The depth and length of the undercut can be measured simply, quickly, and accurately.

PDF

Part Number

Configured Part Number is shown.

WGU-2S

 
Part Number
WGU-2S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Minimum Reading(mm) 0.2 Mass(g) 100 Material Stainless Steel (SUS410)
Features 1 The depth and length of the undercut can be measured simply, quickly, and accurately. Features 2 Since the undercut probe is threaded, zero point adjustment is possible. Application Dedicated for undercut measurement

Please check the type/dimensions/specifications of the part WGU-2S in the Welding Gauge WGU-2S series.

Additional Products in this Category

Tech Support