(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Route Interval Limit Gauge WRL310/1118【10 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
WRL1118
WRL310
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Mass
(g)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

90

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

60

Loading...

  1. 1

Basic Information

Thickness(mm) 2 Size measurement accuracy(mm) ±0.1 Material SUS304
Overall Width(mm) 90 Full height(mm) 20 Features 1 Measurement Dimensions are 1 mm or less
Features 2 Displays a scale that's convenient for measuring root face and plate thickness. Features 3 All measurement ranges are selected based on what dimensions are used most frequently in the field. Features 4 Plastic Case, with Ball Chain
Application For route distance measurement of T joints and butt-weld joints, fillet leg length (height) measurement and excess weld height measurement of butt joints. Finishing Barrel semi-gloss finish

Additional Products in this Category

Tech Support