(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drill Point Gauge

Drill Point Gauge
  • Volume Discount

•Material: Stainless
•Instrument Error: ±1.5°
•Product Dimension (mm): Base: 22 x 110 x 8 / Rotor: 7.5 x 50 x 2 / Main Scale: 68 x 9
•Mass (g): 160
•Material: Main Scale (Gauge), Rotor: Stainless Steel (SUS420J2) / Base (Main Body): Rolled Steel for General Structure (SS400)

PDF

Part Number

Configured Part Number is shown.

DP-118

 
Part Number
DP-118
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Material Stainless Steel Instrument Error ±1.5° Product Dimensions(mm) Base: 22 x 110 x 8 / Rotor: 7.5 x 50 x 2 / Main Scale: 68 x 9
Mass(g) 160 Material Details Main Scale (Gauge), Rotor: Stainless Steel (SUS420J2) / Base (Main Body): Rolled Steel for General Structure (SS400) Features 1 Vivid Gradations that are Easy to Read
Features 2 Angle setting by rotor is convenient as the tip angle gauge of the cutting material (with tip angle 60°/70°/90°/125°/135°/150°scale) Application Best for quality management of drilling work and for drill maintenance and management. Measure drill tip angle, eccentricity of chisel edge and lip height difference.

Please check the type/dimensions/specifications of the part DP-118 in the Drill Point Gauge series.

Additional Products in this Category

Tech Support