(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Open Tip Gauge

Angle Open Tip Gauge
  • Volume Discount

•Angle measurement accuracy (°): ±0.5
•Mass (g): 73.5
•Application: Measurement of the angles of the coupling joint groove and the welding joint
•Material: Stainless Steel (SUS410)
•Specification: Bevel Angle: Angle of scissor 25 to 65° (Minimum reading value: 0.5°) / Tilting after Angle Stud Welding of Joint Part: 70 to 110°

PDF

Part Number

Configured Part Number is shown.

WGA-65

Part Number
WGA-65
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Angle measurement accuracy(°) ±0.5 Mass(g) 73.5 Material Stainless Steel (SUS410)
Features 1 It is possible to directly measure the groove angle of the welded joint with this alone. The sharpening of the tip also allows for the measurement of a thin plate with a root gap of 0 mm, 15 mm or less. Features 2 Large scale markings for easy use at work sites. Minimum scale markings are compatible with 0.5 degrees. Angle measurements of T-joints can also be performed while avoiding buildup. Features 3 Featuring a matte silver surface finish and easy-to-read scale.
Features 4 Rugged and Light for Easy Convenient Carrying (with Plastic Case) Application Measurement of the angles of the coupling joint groove and the welding joint Specifications Bevel Angle: Angle of scissor 25 to 65° (Minimum reading value: 0.5°) / Tilting after Angle Stud Welding of Joint Part: 70 to 110°

Please check the type/dimensions/specifications of the part WGA-65 in the Angle Open Tip Gauge series.

Additional Products in this Category

Tech Support