(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Angle Limit Gauge

Angle Limit Gauge
  • Volume Discount

•Thickness (mm): 1.5
•Piece (piece): 4
•Application: For groove (inner) angle measurement of T joints and butt-weld joints, fillet leg length (height) measurement and throat depth measurement.
•Material: SUS304
•Finishing: Barrel semi-gloss finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WAL2542
WAL4562
Part NumberMinimum order quantityVolume DiscountDays to Ship Mass
(g)
Full height
(mm)
1 Piece(s)Available

13 Days or more

10046/45/44/43
1 Piece(s)Available

14 Days or more

12043/44/45/46

Loading...

  1. 1

Basic Information

Thickness(mm) 1.5 Pieces(piece) 4 Material SUS304
Overall Width(mm) 92 Features 1 Success/Failure Determination with Simple Bound Values Displayed (2.5° Angle Gap, Throat Thickness 1 mm gap) Features 2 The leg length shown is the thickness dimension at the tolerance limit.
Features 3 All measurement ranges are selected based on what dimensions are used most frequently in the field. Features 4 Plastic Case, with Ball Chain Application For groove (inner) angle measurement of T joints and butt-weld joints, fillet leg length (height) measurement and throat depth measurement.
Finishing Barrel semi-gloss finish

Additional Products in this Category

Tech Support