(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Gauges - Cylindrical for Hole Size Measuring, Silver Finish with Brass Case, TPG 715

Taper Gauges - Cylindrical for Hole Size Measuring, Silver Finish with Brass Case, TPG 715
  • Volume Discount

•Scale: 0.1
•Application: Measurement of Slots/Gaps/Hole Diameters, Etc.
•Taper Angle: 5 Degrees 43 Minutes 29 Seconds
•Material: Gauge: Carbon Tool Steel / Case: Brass
•Instrumental Error (mm): ±0.05mm

PDF

Part Number

Configured Part Number is shown.

TPG-715B

 
Part Number
TPG-715B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Measurement range(mm) 1–6 Standard 715B Scale 0.1
Taper angle 5 Degrees 43 Minutes 29 Seconds Mass(g) 80 Material Gauge: Carbon Tool Steel / Case: Brass
Instrumental Error(mm) ±0.05mm Overall Length(mm) 168 Features 1 With cap for gauge tip protection
Application Measurement of Slots/Gaps/Hole Diameters, Etc.

Please check the type/dimensions/specifications of the part TPG-715B in the Taper Gauges - Cylindrical for Hole Size Measuring, Silver Finish with Brass Case, TPG 715 series.

Additional Products in this Category

Tech Support