(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Gauge TPG-700S

Part Number

Configured Part Number is shown.

TPG-700S

 
Part Number
TPG-700S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Measurement range(mm) 1~15 Pieces(Pieces) 2 Standard 700S
Scale Taper Gauge: 0.1/Straight Scale: 0.5 Taper angle 7°9′10″ Mass(g) 40
Material Quenched Stainless Steel (SUS420J2) Instrumental Error(mm) Taper Gauge: ±0.05 mm/Straight Scale: ±0.13 mm Overall Length(mm) Taper Gauge: 148.5/Straight Scale: 155
Features 1 A set of Taper Gauge (#700 1-15) and Straight Scale 130 mm, with Convenient Portable Clip Features 2 Silver Finish Application Measurement of Slots/Gaps/Hole Diameters, Etc., Measurement of Length

Please check the type/dimensions/specifications of the part TPG-700S in the Taper Gauge TPG-700S series.

Additional Products in this Category

Tech Support