(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Gauges - Groove and Gap Measuring, Carbon Steel with Ball Chain, TPG 270

Taper Gauges - Groove and Gap Measuring, Carbon Steel with Ball Chain, TPG 270

Click this image to zoom it.

Move the mouse over the image to zoom

  • TPG-270AA
  • TPG-270BB
  • Volume Discount

•Piece (Pieces): 1
•Scale: 0.05
•Feature 2: Silver Finish
•Feature 3: With Ball Chain
•Feature 4: Comes with a PC storage case convenient for portability

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TPG-270AA
TPG-270BB
Part NumberMinimum order quantityVolume DiscountDays to Ship Measurement range
(mm)
Standard Product Dimensions
(mm)
Taper angle Mass
(g)
1 Piece(s)Available

8 Days or more

0.3~3270AAOverall Length 127.5 x Width 61°54'33''18
1 Piece(s)Available

8 Days or more

0.3~6270BBTotal Length 160 x Width 62 degrees, 51 minutes, and 45 seconds38

Loading...

  1. 1

Basic Information

Pieces(Pieces) 1 Scale 0.05 Material Carbon Steel Material for Mechanical Structure (Not Quenched)
Instrumental Error(mm) ±0.04mm Features 1 Inner width measurements are performed by taking advantage of the thickness, which has been made into a gauge by placing scale markings. The product is used primarily for taking measurements by inserting into gaps. Features 2 Silver Finish
Features 3 With Ball Chain Features 4 Comes with a PC storage case convenient for portability Application Measurement of Slots, Gaps, Etc.

Additional Products in this Category

Tech Support