(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Angle Protractor

Angle Protractor
  • Volume Discount

•Angle measurement accuracy (°): ±0.5
•Mass (g): 100
•Application: Pressure Contact Area, Folding Angle of Butt-Welded Fittings, Flange, Bending Angle of Sheet Metal, Measurement of Welding Joint Area Angle, Measurement of Sheet Material Sandwiching Angle
•Material: Stainless Steel (SUS410)
•Specification: Bevel Angle: Angle of scissor 30 to 130° (Minimum reading value: 1°) / Bending Angle of Butt Joint and Pressure Contact Portion: 0 to 90° / Tilting after Angle Stud Welding of Joint Part: 0 to 180°

PDF

Part Number

Configured Part Number is shown.

AP-130

 
Part Number
AP-130
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Angle measurement accuracy(°) ±0.5 Mass(g) 100 Material Stainless Steel (SUS410)
Features 1 The angle measurement of parts before and after welding can be done in a wide range. Direct measurement can be performed without interfering with bulging after welding and buildup after welding. Features 2 Capable of measuring inside/outside angles for sheet metal folding etc. Features 3 Featuring a matte silver surface finish and easy-to-read scale.
Features 4 Rugged and Light for Easy Convenient Carrying (with Plastic Case) Application Pressure Contact Area, Folding Angle of Butt-Welded Fittings, Flange, Bending Angle of Sheet Metal, Measurement of Welding Joint Area Angle, Measurement of Sheet Material Sandwiching Angle Specifications Bevel Angle: Angle of scissor 30 to 130° (Minimum reading value: 1°) / Bending Angle of Butt Joint and Pressure Contact Portion: 0 to 90° / Tilting after Angle Stud Welding of Joint Part: 0 to 180°

Please check the type/dimensions/specifications of the part AP-130 in the Angle Protractor series.

Additional Products in this Category

Tech Support