(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin Gauge Accessories - Plastic Case【55 Pieces Per Package】

Pin Gauge Accessories - Plastic Case
  • Volume Discount

•Product Model: Case / Storage Box
•Set/Single Item Classfication: Single Item
•Material: Others
•Material: Plastic
•Number Contained In A Packet: 55

PDF

Part Number

Configured Part Number is shown.

 
Part Number
L-PINGAUGECASE
M-PINGAUGECASE
S-PINGAUGECASE
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Storage size

55 Pieces Per Package

1 Pack(s)Available

11 Days or more

16.00mm~22.00mm

55 Pieces Per Package

1 Pack(s)Available

8 Days or more

7.000 mm–15.99 mm (AA-15B only 16.00 mm)

55 Pieces Per Package

1 Pack(s)Available

8 Days or more

0.060 mm-6.999 mm (AA-6 only 7.000 mm)

Loading...

  1. 1

Basic Information

Product Type Case, Storage Box Set / Single Item Category Single Item Material Other
Other materials Plastic Number Contained In A Packet 55

Additional Products in this Category

Tech Support