(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Part Sheet

Part Sheet
  • Volume Discount

[Features]
A wide variety of sheet standard parts.
[Applications]
Tool parts for cutting.

Part Number

Configured Part Number is shown.

Part Number
70.91.53.275.0
DC-44
LS-42
LT-32N-20
LW-32N
LW-42N
MFPN-45
MSE-4245
MSE-4245S
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
α θ Remarks B
(mm)
1 Piece(s)Available

11 Days or more

-------Sheet 70.91.53.275.0-
1 Piece(s)Available

9 Days or more

12.551.56.04.4R0.8--Sheet stop screw: SB-4085TR5.0
1 Piece(s)Available

9 Days or more

12.651.58.016.28R0.8--Shim Pin: LSP-23.2
1 Piece(s)Available

11 Days or more

9.471.36.184.68R2.0--Shim Pin: LSP-12.7
1 Piece(s)Available

9 Days or more

9.471.36.184.68R0.8--Shim Pin: LSP-12.4
1 Piece(s)Available

9 Days or more

12.651.58.016.28R0.8--Shim Pin: LSP-23.2
1 Piece(s)Available

9 Days or more

-------Sheet MFPN-45-
1 Piece(s)Available

9 Days or more

10.531.56.43.4-25°45°Sheet stop screw: SP3X83.2
1 Piece(s)Available

9 Days or more

10.32.06.05.0-20°45°Sheet stop screw: SP4X93.2

Loading...

  1. 1

Additional Products in this Category

Tech Support