(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Part Screw

Part Screw
  • Volume Discount

Various types of holder cartridges used for KYOCERA cutting tools.

Part Number

Configured Part Number is shown.

Part Number
70.91.50.356.0
AJ-6X38
AJ-8X44-9.5
AJ-10X46
BH3X6
BH3X12
BH6X10TR
CS-2D
CS-3D
CS-5D
FS-10
FS-12
FS-14
FS-16
FS-18
HF16X40S
HH3X6
HH3X12
HH4X12
HH4X16
HH5X16
HH5X20
HH6X12
HH6X25
HH6X30
HH8X25
HH8X25H
HH10X25
HH10X30
HH10X30H
HH10X40
HH12X35
HH12X35H
HH12X40
HH16X40
HH16X45
HH20X40
HH20X55
HS3X4
HS3X4P
HS4X4
HS4X4P
HS5X5
HS6X4P
HS6X6
HS6X14
HS6X22
HS8X10
HS8X12
HS10X10
HS12X16
HS12X25
HS12X30
HS12X35
HSB4X8L
HSB4X8R
LS-03N
LS-03SN
LS-05
LS-1N
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
θ ]Torque (N·m) Remarks B
(mm)
1 Piece(s)Available

11 Days or more

-------Adjustment Screw 70.91.50.356.0-
1 Piece(s)Available

11 Days or more

M6X1.06.010.03.03.0---38.0
1 Piece(s)Available

11 Days or more

M8X1.259.56.04.04.0---44.0
1 Piece(s)Available

11 Days or more

M10X1.511.58.05.05.0---46.0
1 Piece(s)Available

11 Days or more

M3X0.5-1.72.0----6
1 Piece(s)Available

11 Days or more

M3X0.5-1.72.0----12.0
1 Piece(s)Available

11 Days or more

M6X1.0125.0-T25-6.5-10
1 Piece(s)Available

8 Days or more

M4X0.76.43.52.52.0-1.7-21.5
1 Piece(s)Available

8 Days or more

M5X0.88.04.03.02.5-3.9-22.0
1 Piece(s)Available

11 Days or more

M5X0.88.04.03.02.5-3.0-28
1 Piece(s)Available

11 Days or more

-------Drill fixing screw (2) FS-10-
1 Piece(s)Available

11 Days or more

-------Drill fixing screw (2) FS-12-
1 Piece(s)Available

11 Days or more

-------Drill fixing screw (2) FS-14-
1 Piece(s)Available

11 Days or more

-------Drill fixing screw (2) FS-16-
1 Piece(s)Available

11 Days or more

-------Drill fixing screw (2) FS-18-
1 Piece(s)Available

11 Days or more

M16X2.040.011.014.010.0---29
1 Piece(s)Available

11 Days or more

M3X0.55.53.02.5----6
1 Piece(s)Available

11 Days or more

M3X0.55.53.02.5----12.0
1 Piece(s)Available

9 Days or more

M4X0.77.04.03.02.0---10
1 Piece(s)Available

11 Days or more

M4X0.77.04.03.0----16
1 Piece(s)Available

9 Days or more

M5X0.88.55.04.0----16
1 Piece(s)Available

11 Days or more

M5X0.88.55.04.0----20
1 Piece(s)Available

11 Days or more

M6X1.0106.05.0----12.0
1 Piece(s)Available

11 Days or more

M6X1.0106.05.0----25
1 Piece(s)Available

11 Days or more

M6X1.0106.05.0----30
1 Piece(s)Available

11 Days or more

M8X1.2513.08.06.0----25
1 Piece(s)Available

11 Days or more

M8X1.2513.08.05.0---Includes Hole For Coolants25
1 Piece(s)Available

11 Days or more

M10X1.516.010.08.0----25
1 Piece(s)Available

11 Days or more

M10X1.516.010.08.0----30
1 Piece(s)Available

11 Days or more

M10X1.516.010.06.0---Includes Hole For Coolants30
1 Piece(s)Available

11 Days or more

M10X1.516.010.08.0----40
1 Piece(s)Available

10 Days or more

M12X1.7518.012.010.0----35.0
1 Piece(s)Available

10 Days or more

M12X1.7518.012.08.0---Includes Hole For Coolants35.0
1 Piece(s)Available

11 Days or more

M12X1.7518.012.010.0----40
1 Piece(s)Available

11 Days or more

M16X2.024.016.014.0----40
1 Piece(s)Available

11 Days or more

M16X2.024.016.014.0----45.0
1 Piece(s)Available

11 Days or more

M20X2.530.02017.0----40
1 Piece(s)Available

11 Days or more

M20X2.530.02017.0----55.0
1 Piece(s)Available

10 Days or more

M3X0.5--1.5--1.0HS4X4P, HS6X4P have flat machining on the tip JIS: B-1177 Equivalent Set Screw4.0
1 Piece(s)Available

10 Days or more

M3X0.5--1.5--1.0HS4X4P, HS6X4P have flat machining on the tip JIS: B-1177 Equivalent Set Screw3.9
1 Piece(s)Available

9 Days or more

M4X0.7--2.0--2.0HS4X4P, HS6X4P have flat machining on the tip JIS: B-1177 Equivalent Set Screw4.0
1 Piece(s)Available

10 Days or more

M4X0.7--2.0--2.0HS4X4P, HS6X4P have flat machining on the tip JIS: B-1177 Equivalent Set Screw3.9
1 Piece(s)Available

10 Days or more

M5X0.8--2.5--3.0HS4X4P, HS6X4P have flat machining on the tip JIS: B-1177 Equivalent Set Screw5.0
1 Piece(s)Available

10 Days or more

M6X0.75--3.0--4.0HS4X4P, HS6X4P have flat machining on the tip JIS: B-1177 Equivalent Set Screw3.9
1 Piece(s)Available

11 Days or more

M6X1.0--3.0--4.0HS4X4P, HS6X4P have flat machining on the tip JIS: B-1177 Equivalent Set Screw6
1 Piece(s)Available

11 Days or more

M6X1.0--3.0--4.0HS4X4P, HS6X4P have flat machining on the tip JIS: B-1177 Equivalent Set Screw14
1 Piece(s)Available

11 Days or more

M6X1.0--3.0--4.0HS4X4P, HS6X4P have flat machining on the tip JIS: B-1177 Equivalent Set Screw22.0
1 Piece(s)Available

10 Days or more

M8X1.25--4.0---HS4X4P, HS6X4P have flat machining on the tip JIS: B-1177 Equivalent Set Screw10
1 Piece(s)Available

10 Days or more

M8X1.25--4.0---HS4X4P, HS6X4P have flat machining on the tip JIS: B-1177 Equivalent Set Screw12.0
1 Piece(s)Available

11 Days or more

M10X1.5--5.0---HS4X4P, HS6X4P have flat machining on the tip JIS: B-1177 Equivalent Set Screw10
1 Piece(s)Available

10 Days or more

M12X1.75--6.0---HS4X4P, HS6X4P have flat machining on the tip JIS: B-1177 Equivalent Set Screw16
1 Piece(s)Available

10 Days or more

M12X1.75--6.0---HS4X4P, HS6X4P have flat machining on the tip JIS: B-1177 Equivalent Set Screw25
1 Piece(s)Available

10 Days or more

M12X1.75--6.0---HS4X4P, HS6X4P have flat machining on the tip JIS: B-1177 Equivalent Set Screw30
1 Piece(s)Available

10 Days or more

M12X1.75--6.0---HS4X4P, HS6X4P have flat machining on the tip JIS: B-1177 Equivalent Set Screw35.0
1 Piece(s)Available

11 Days or more

M4X0.7R2.0-2.0--2.0L...Shows left screw8.0
1 Piece(s)Available

11 Days or more

M4X0.7R2.0-2.0--2.0R: indicating right thread8.0
1 Piece(s)Available

11 Days or more

M5X0.8M5X0.8-2.0--2.0Product with N is silver plated9.7
1 Piece(s)Available

11 Days or more

M5X0.8M5X0.8-2.5--3.0Product with N is silver plated12.0
1 Piece(s)Available

9 Days or more

M5X0.8M5X0.8-2.02.0-2.0-15.5
1 Piece(s)Available

11 Days or more

M6X1.06.0-2.52.5-3.0Product with N is silver plated17

Loading...

Additional Products in this Category

Tech Support