(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KTN Type (Thread Cutting)

KTN Type (Thread Cutting)
  • Volume Discount

•Selfishly: Right-hand
•Dimension F1 (mm): 45
•Coolant Pipe: CL63-1
•Sheet Stop Screw: SP3X8
•Dimension L1 (mm): 67

Part Number

Configured Part Number is shown.

Part Number
T63H-KTNR-16
T63H-KTNR-22
Part NumberMinimum order quantityVolume DiscountDays to Ship Wrench Compatible Tip Sheet Clamp set
1 Piece(s)Available

8 Days or more

FT-1516ER TypeTN-32CPS-5S
1 Piece(s)Available

8 Days or more

LW-322ER TypeTN-43CPS-6S

Loading...

  1. 1

Basic Information

Selfishly Right-hand L1(mm) 67 F1(mm) 45
Coolant Pipe CL63-1 Sheet stop screw SP3X8

Additional Products in this Category

Tech Support