(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

KGBA Type (Outer Diameter Grooving)

KGBA Type (Outer Diameter Grooving)
  • Volume Discount

•Wrench: FT-15
•Dimension F1 (mm): 45
•Coolant Pipe: CL63-1
•Dimension L1 (mm): 67

Part Number

Configured Part Number is shown.

Part Number
T63H-KGBAL-16
T63H-KGBAL-22-15
T63H-KGBAL-22-25
T63H-KGBAL-22-35
T63H-KGBAR-16
T63H-KGBAR-22-15
T63H-KGBAR-22-25
T63H-KGBAR-22-35
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Tip Selfishly T
(mm)
Clamp set
1 Piece(s)Available

10 Days or more

GBA32L TypeLeft-hand2.5LGBA-16LS
1 Piece(s)Available

10 Days or more

GBA43L ShapeLeft-hand4.0LGBA-22LS
1 Piece(s)Available

10 Days or more

GBA43L ShapeLeft-hand4.5LGBA-22LS
1 Piece(s)Available

10 Days or more

GBA43L ShapeLeft-hand5.5LGBA-22LS
1 Piece(s)Available

10 Days or more

GBA32R TypeRight-hand2.5LGBA-16RS
1 Piece(s)Available

10 Days or more

GBA43R ShapeRight-hand4.0LGBA-22RS
1 Piece(s)Available

10 Days or more

GBA43R ShapeRight-hand4.5LGBA-22RS
1 Piece(s)Available

10 Days or more

GBA43R ShapeRight-hand5.5LGBA-22RS

Loading...

  1. 1

Basic Information

Wrench FT-15 L1(mm) 67 F1(mm) 45
Coolant Pipe CL63-1

Additional Products in this Category

Tech Support